Grove Gear 23YFC-1-1.438-180TC-10-L3
Part #:23YFC-1-1.438-180TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L1: | 8.76 in |
| D: | 2.69 | AB: | 4.07 |
| AK: | 8.5 | U: | 0.75 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 3.77 in | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| AJ: | 7.25 | LL: | 2.12 in |
| BF: | 0.53 | AA: | 8.88 |
| AF: | 0.19 | L: | 5.51 in |
| V: | 1.94 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 23YFC |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.08 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

