Grove Gear 23YFC-1-1.438-180TC-10-L4
Part #:23YFC-1-1.438-180TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| L1: | 8.76 in | AF: | 0.19 |
| T: | 1.438 | BE1: | 0.5 in |
| D: | 2.69 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| H: | 0.53 in | BD: | 9 |
| P: | 1.88 in | AB: | 4.07 |
| BF: | 0.53 | I: | 3.77 in |
| U: | 0.75 in | AA: | 8.88 |
| AE2: | 0.56 | L: | 5.51 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.08 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

