How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 5.51 in |
| L1: | 8.76 in | P: | 1.88 in |
| AK: | 8.5 | BD: | 9 |
| I: | 3.77 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| V: | 1.94 in | U: | 0.75 in |
| AA: | 8.88 | G: | 1.94 |
| AF: | 0.19 | D: | 2.69 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AG: | 4.65 | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.307 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

