How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| L1: | 8.76 in | P: | 1.88 in |
| BD: | 9 | AK: | 8.5 |
| U: | 0.75 in | AJ: | 7.25 |
| T: | 1.438 | AB: | 4.07 |
| BE1: | 0.5 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AA: | 8.88 | H: | 0.53 in |
| BF: | 0.53 | LL: | 2.12 in |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in | D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

