How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.94 |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | D: | 2.69 |
| V: | 1.94 in | AJ: | 7.25 |
| AA: | 8.88 | BF: | 0.53 |
| AK: | 8.5 | U: | 0.75 in |
| AE2: | 0.56 | P: | 1.88 in |
| L: | 5.51 in | BD: | 9 |
| T: | 1.438 | L1: | 8.76 in |
| AB: | 4.07 | AG: | 4.65 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

