How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| BD: | 9 | L1: | 8.76 in |
| V: | 1.94 in | L: | 5.51 in |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| U: | 0.75 in | G: | 1.94 |
| AA: | 8.88 | D: | 2.69 |
| AF: | 0.19 | AE2: | 0.56 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AB: | 4.07 |
| P: | 1.88 in | I: | 3.77 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.3 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output RPM: | 117 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

