How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE1: | 0.5 in |
| P: | 1.88 in | V: | 1.94 in |
| BD: | 9 | AB: | 4.07 |
| AK: | 8.5 | L: | 5.51 in |
| AG: | 4.65 | AE2: | 0.56 |
| H: | 0.53 in | I: | 3.77 in |
| LL: | 2.12 in | T: | 1.438 |
| BF: | 0.53 | G: | 1.94 |
| L1: | 8.76 in | D: | 2.69 |
| AA: | 8.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

