How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| D: | 2.69 | AB: | 4.07 |
| U: | 0.75 in | AJ: | 7.25 |
| AG: | 4.65 | LL: | 2.12 in |
| I: | 3.77 in | BF: | 0.53 |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1.438 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.56 |
| L: | 5.51 in | BE1: | 0.5 in |
| AA: | 8.88 | G: | 1.94 |
| L1: | 8.76 in | AK: | 8.5 |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 23 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 2.3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

