Grove Gear 23YFC-1-1.438-180TC-20
Part #:23YFC-1-1.438-180TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.56 |
| D: | 2.69 | T: | 1.438 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | I: | 3.77 in |
| AB: | 4.07 | P: | 1.88 in |
| L1: | 8.76 in | AF: | 0.19 |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.94 | AA: | 8.88 |
| L: | 5.51 in | AG: | 4.65 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

