Grove Gear 23YFC-1-1.438-180TC-20-L1
Part #:23YFC-1-1.438-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.438 |
| L1: | 8.76 in | AE2: | 0.56 |
| L: | 5.51 in | BD: | 9 |
| U: | 0.75 in | G: | 1.94 |
| AK: | 8.5 | AF: | 0.19 |
| D: | 2.69 | AB: | 4.07 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | I: | 3.77 in |
| AG: | 4.65 | AA: | 8.88 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.83 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

