Grove Gear 23YFC-1-1.438-180TC-20-L2
Part #:23YFC-1-1.438-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | U: | 0.75 in |
| H: | 0.53 in | L1: | 8.76 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| T: | 1.438 | AA: | 8.88 |
| D: | 2.69 | AG: | 4.65 |
| AK: | 8.5 | G: | 1.94 |
| BF: | 0.53 | AB: | 4.07 |
| P: | 1.88 in | BE1: | 0.5 in |
| V: | 1.94 in | L: | 5.51 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Model Code: | 23YFC | Ratio: | 20:1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.83 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

