Grove Gear 23YFC-1-1.438-180TC-20-L3
Part #:23YFC-1-1.438-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | AJ: | 7.25 |
| T: | 1.438 | BE1: | 0.5 in |
| AG: | 4.65 | V: | 1.94 in |
| L: | 5.51 in | AB: | 4.07 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 8.88 | I: | 3.77 in |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | G: | 1.94 |
| BF: | 0.53 | BD: | 9 |
| D: | 2.69 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.83 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Model Code: | 23YFC |
| Output RPM: | 87.5 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

