Grove Gear 23YFC-1-1.438-180TC-20-L4
Part #:23YFC-1-1.438-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.19 |
| BF: | 0.53 | AG: | 4.65 |
| U: | 0.75 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 4.07 | LL: | 2.12 in |
| D: | 2.69 | I: | 3.77 in |
| BD: | 9 | AE2: | 0.56 |
| L1: | 8.76 in | T: | 1.438 |
| G: | 1.94 | P: | 1.88 in |
| L: | 5.51 in | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

