Grove Gear 23YFC-1-1.438-180TC-20-L9
Part #:23YFC-1-1.438-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| I: | 3.77 in | AE2: | 0.56 |
| AG: | 4.65 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| AA: | 8.88 | H: | 0.53 in |
| T: | 1.438 | L: | 5.51 in |
| D: | 2.69 | L1: | 8.76 in |
| AB: | 4.07 | U: | 0.75 in |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

