How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.94 | P: | 1.88 in |
| L: | 5.51 in | I: | 3.77 in |
| U: | 0.75 in | AJ: | 7.25 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AA: | 8.88 |
| BD: | 9 | V: | 1.94 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.07 | LL: | 2.12 in |
| T: | 1.438 | L1: | 8.76 in |
| AG: | 4.65 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

