How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 4.65 |
| BE1: | 0.5 in | P: | 1.88 in |
| I: | 3.77 in | AA: | 8.88 |
| G: | 1.94 | D: | 2.69 |
| L1: | 8.76 in | LL: | 2.12 in |
| V: | 1.94 in | U: | 0.75 in |
| BF: | 0.53 | T: | 1.438 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AK: | 8.5 | L: | 5.51 in |
| AE2: | 0.56 | AB: | 4.07 |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.51 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

