How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| AK: | 8.5 | V: | 1.94 in |
| AF: | 0.19 | D: | 2.69 |
| AA: | 8.88 | AB: | 4.07 |
| AE2: | 0.56 | I: | 3.77 in |
| H: | 0.53 in | U: | 0.75 in |
| AG: | 4.65 | G: | 1.94 |
| L: | 5.51 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| BD: | 9 | T: | 1.438 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.51 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

