Grove Gear 23YFC-1-1.438-180TC-30-L2
Part #:23YFC-1-1.438-180TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | H: | 0.53 in |
| D: | 2.69 | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| AE2: | 0.56 | G: | 1.94 |
| V: | 1.94 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.438 |
| BF: | 0.53 | L: | 5.51 in |
| AK: | 8.5 | LL: | 2.12 in |
| U: | 0.75 in | I: | 3.77 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AA: | 8.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.32 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

