Grove Gear 23YFC-1-1.438-180TC-30-L3
Part #:23YFC-1-1.438-180TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE1: | 0.5 in |
| BD: | 9 | T: | 1.438 |
| LL: | 2.12 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| G: | 1.94 | D: | 2.69 |
| AA: | 8.88 | AG: | 4.65 |
| L1: | 8.76 in | AF: | 0.19 |
| BF: | 0.53 | I: | 3.77 in |
| AK: | 8.5 | AB: | 4.07 |
| H: | 0.53 in | U: | 0.75 in |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Ratio: | 30:1 |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

