Grove Gear 23YFC-1-1.438-180TC-30-L4
Part #:23YFC-1-1.438-180TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AA: | 8.88 |
| LL: | 2.12 in | G: | 1.94 |
| AG: | 4.65 | P: | 1.88 in |
| T: | 1.438 | AK: | 8.5 |
| L: | 5.51 in | H: | 0.53 in |
| V: | 1.94 in | AB: | 4.07 |
| AE2: | 0.56 | D: | 2.69 |
| AJ: | 7.25 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AF: | 0.19 | BF: | 0.53 |
| BD: | 9 | L1: | 8.76 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

