Grove Gear 23YFC-1-1.438-180TC-40-L2
Part #:23YFC-1-1.438-180TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| BD: | 9 | G: | 1.94 |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | LL: | 2.12 in |
| D: | 2.69 | L: | 5.51 in |
| H: | 0.53 in | V: | 1.94 in |
| L1: | 8.76 in | U: | 0.75 in |
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.53 | AA: | 8.88 |
| P: | 1.88 in | I: | 3.77 in |
| AB: | 4.07 | T: | 1.438 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 1.04 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output RPM: | 43.8 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

