Grove Gear 23YFC-1-1.438-180TC-40-L4
Part #:23YFC-1-1.438-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | AE2: | 0.56 |
| L: | 5.51 in | I: | 3.77 in |
| U: | 0.75 in | BD: | 9 |
| D: | 2.69 | P: | 1.88 in |
| AA: | 8.88 | AK: | 8.5 |
| G: | 1.94 | BF: | 0.53 |
| AG: | 4.65 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | AB: | 4.07 |
| AJ: | 7.25 | AF: | 0.19 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

