Grove Gear 23YFC-1-1.438-180TC-5-L2
Part #:23YFC-1-1.438-180TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 9 |
| I: | 3.77 in | H: | 0.53 in |
| LL: | 2.12 in | L: | 5.51 in |
| AF: | 0.19 | AB: | 4.07 |
| V: | 1.94 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| T: | 1.438 | G: | 1.94 |
| P: | 1.88 in | AK: | 8.5 |
| AE2: | 0.56 | AJ: | 7.25 |
| AG: | 4.65 | BE1: | 0.5 in |
| U: | 0.75 in | L1: | 8.76 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Service Factor: | 1 |
| Model Code: | 23YFC | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Ratio: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

