Grove Gear 23YFC-1-1.438-180TC-5-L3
Part #:23YFC-1-1.438-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 4.65 | D: | 2.69 |
| AF: | 0.19 | AB: | 4.07 |
| T: | 1.438 | H: | 0.53 in |
| BD: | 9 | U: | 0.75 in |
| LL: | 2.12 in | G: | 1.94 |
| AA: | 8.88 | AJ: | 7.25 |
| BF: | 0.53 | L: | 5.51 in |
| L1: | 8.76 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.89 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

