Grove Gear 23YFC-1-1.438-180TC-5-L4
Part #:23YFC-1-1.438-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | V: | 1.94 in |
| BF: | 0.53 | T: | 1.438 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | BE1: | 0.5 in |
| AB: | 4.07 | AF: | 0.19 |
| L1: | 8.76 in | AK: | 8.5 |
| AG: | 4.65 | G: | 1.94 |
| U: | 0.75 in | I: | 3.77 in |
| D: | 2.69 | AE2: | 0.56 |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 8.88 | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 3.89 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

