Grove Gear 23YFC-1-1.438-180TC-5-L9
Part #:23YFC-1-1.438-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.69 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| L: | 5.51 in | BF: | 0.53 |
| AJ: | 7.25 | AG: | 4.65 |
| AF: | 0.19 | V: | 1.94 in |
| T: | 1.438 | P: | 1.88 in |
| L1: | 8.76 in | U: | 0.75 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AB: | 4.07 | AE2: | 0.56 |
| AK: | 8.5 | AA: | 8.88 |
| G: | 1.94 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.89 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Bore Code: | 23 | Output RPM: | 350 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

