How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L1: | 8.76 in |
| AF: | 0.19 | P: | 1.88 in |
| V: | 1.94 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | AA: | 8.88 |
| AE2: | 0.56 | I: | 3.77 in |
| LL: | 2.12 in | D: | 2.69 |
| BF: | 0.53 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AB: | 4.07 | G: | 1.94 |
| L: | 5.51 in | T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 23YFC | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

