How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.19 |
| V: | 1.94 in | BD: | 9 |
| AE2: | 0.56 | T: | 1.438 |
| AJ: | 7.25 | L1: | 8.76 in |
| AB: | 4.07 | AA: | 8.88 |
| I: | 3.77 in | H: | 0.53 in |
| AG: | 4.65 | U: | 0.75 in |
| L: | 5.51 in | G: | 1.94 |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 1.88 in | D: | 2.69 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 23YFC | Ratio Range: | 60:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

