How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | AE2: | 0.56 |
| AA: | 8.88 | BE1: | 0.5 in |
| V: | 1.94 in | U: | 0.75 in |
| I: | 3.77 in | AB: | 4.07 |
| H: | 0.53 in | AG: | 4.65 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | T: | 1.438 |
| D: | 2.69 | P: | 1.88 in |
| L: | 5.51 in | LL: | 2.12 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 60:1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.674 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

