How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | H: | 0.53 in |
| P: | 1.88 in | U: | 0.75 in |
| BD: | 9 | AF: | 0.19 |
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 2.12 in | V: | 1.94 in |
| L: | 5.51 in | T: | 1.438 |
| I: | 3.77 in | L1: | 8.76 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | G: | 1.94 |
| BE1: | 0.5 in | AE2: | 0.56 |
| D: | 2.69 | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Assembly: | YFC-1 |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

