How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| AA: | 8.88 | U: | 0.75 in |
| T: | 1.438 | L1: | 8.76 in |
| L: | 5.51 in | AE2: | 0.56 |
| LL: | 2.12 in | AG: | 4.65 |
| BE1: | 0.5 in | AF: | 0.19 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 3.77 in | H: | 0.53 in |
| BF: | 0.53 | D: | 2.69 |
| AB: | 4.07 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.674 | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 29.2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

