How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AE2: | 0.56 |
| T: | 1.438 | U: | 0.75 in |
| AA: | 8.88 | G: | 1.94 |
| AF: | 0.19 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| I: | 3.77 in | LL: | 2.12 in |
| V: | 1.94 in | BD: | 9 |
| P: | 1.88 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 4.65 | L: | 5.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YFC | Series Code: | OE |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

