How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| D: | 2.69 | T: | 1.438 |
| BD: | 9 | BF: | 0.53 |
| L1: | 8.76 in | V: | 1.94 in |
| I: | 3.77 in | L: | 5.51 in |
| BE1: | 0.5 in | U: | 0.75 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AJ: | 7.25 |
| AA: | 8.88 | AG: | 4.65 |
| H: | 0.53 in | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.455 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Bore Code: | 23 |
| Ratio: | 80:1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

