How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | U: | 0.75 in |
| V: | 1.94 in | AK: | 8.5 |
| I: | 3.77 in | BD: | 9 |
| AG: | 4.65 | AB: | 4.07 |
| P: | 1.88 in | AE2: | 0.56 |
| L1: | 8.76 in | AJ: | 7.25 |
| AA: | 8.88 | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.53 |
| G: | 1.94 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Model Code: | 23YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.455 |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

