How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AB: | 4.07 |
| AA: | 8.88 | LL: | 2.12 in |
| BD: | 9 | T: | 1.438 |
| AG: | 4.65 | H: | 0.53 in |
| V: | 1.94 in | AJ: | 7.25 |
| G: | 1.94 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.19 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | D: | 2.69 |
| BE1: | 0.5 in | I: | 3.77 in |
| L: | 5.51 in | L1: | 8.76 in |
Technical Specifications
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.08 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

