How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| U: | 0.75 in | L1: | 8.76 in |
| BF: | 0.53 | AK: | 8.5 |
| LL: | 2.12 in | D: | 2.69 |
| L: | 5.51 in | AF: | 0.19 |
| G: | 1.94 | AA: | 8.88 |
| H: | 0.53 in | I: | 3.77 in |
| BD: | 9 | P: | 1.88 in |
| AG: | 4.65 | AB: | 4.07 |
| BE1: | 0.5 in | V: | 1.94 in |
Technical Specifications
| Assembly: | YFC-1 | Ratio: | 100:1 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.307 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Series Code: | OE | Model Code: | 23YFC |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

