How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AB: | 4.07 |
| AE2: | 0.56 | BE1: | 0.5 in |
| G: | 1.94 | AG: | 4.65 |
| AF: | 0.19 | AA: | 8.88 |
| T: | 1.438 | LL: | 2.12 in |
| BF: | 0.53 | V: | 1.94 in |
| L: | 5.51 in | L1: | 8.76 in |
| BD: | 9 | AJ: | 7.25 |
| P: | 1.88 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| U: | 0.75 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 117 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

