How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| V: | 1.94 in | AK: | 8.5 |
| AA: | 8.88 | I: | 3.77 in |
| H: | 0.53 in | T: | 1.438 |
| L1: | 8.76 in | BE1: | 0.5 in |
| AF: | 0.19 | D: | 2.69 |
| BD: | 9 | LL: | 2.12 in |
| U: | 0.75 in | AJ: | 7.25 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AB: | 4.07 |
| L: | 5.51 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

