How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| D: | 2.69 | G: | 1.94 |
| U: | 0.75 in | AB: | 4.07 |
| P: | 1.88 in | AG: | 4.65 |
| AF: | 0.19 | LL: | 2.12 in |
| H: | 0.53 in | AA: | 8.88 |
| AJ: | 7.25 | L1: | 8.76 in |
| BD: | 9 | L: | 5.51 in |
| T: | 1.438 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.3 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Gear Type: | Worm | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

