How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 8.88 |
| U: | 0.75 in | L1: | 8.76 in |
| V: | 1.94 in | LL: | 2.12 in |
| BE1: | 0.5 in | T: | 1.438 |
| P: | 1.88 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AE2: | 0.56 | L: | 5.51 in |
| AJ: | 7.25 | AF: | 0.19 |
| H: | 0.53 in | BD: | 9 |
| AG: | 4.65 | G: | 1.94 |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.51 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

