How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| AB: | 4.07 | T: | 1.438 |
| BF: | 0.53 | AE2: | 0.56 |
| P: | 1.88 in | U: | 0.75 in |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 7.25 | L: | 5.51 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | L1: | 8.76 in |
| I: | 3.77 in | AG: | 4.65 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AA: | 8.88 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.51 | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

