How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 3.77 in |
| AA: | 8.88 | LL: | 2.12 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | T: | 1.438 |
| BD: | 9 | AF: | 0.19 |
| AE2: | 0.56 | U: | 0.75 in |
| L1: | 8.76 in | AG: | 4.65 |
| D: | 2.69 | AB: | 4.07 |
| H: | 0.53 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.51 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 25:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Model Code: | 23YFC | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

