How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 1.94 | AK: | 8.5 |
| BF: | 0.53 | T: | 1.438 |
| AJ: | 7.25 | P: | 1.88 in |
| AA: | 8.88 | AE2: | 0.56 |
| AG: | 4.65 | D: | 2.69 |
| L: | 5.51 in | LL: | 2.12 in |
| U: | 0.75 in | I: | 3.77 in |
| L1: | 8.76 in | AF: | 0.19 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BD: | 9 | V: | 1.94 in |
Technical Specifications
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

