How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | L: | 5.51 in |
| BD: | 9 | U: | 0.75 in |
| L1: | 8.76 in | AB: | 4.07 |
| LL: | 2.12 in | AK: | 8.5 |
| G: | 1.94 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.19 |
| I: | 3.77 in | AE2: | 0.56 |
| AJ: | 7.25 | AA: | 8.88 |
| AG: | 4.65 | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 30:1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.32 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

