How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | U: | 0.75 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AA: | 8.88 | AJ: | 7.25 |
| T: | 1.438 | P: | 1.88 in |
| I: | 3.77 in | AB: | 4.07 |
| L: | 5.51 in | BD: | 9 |
| LL: | 2.12 in | G: | 1.94 |
| BF: | 0.53 | AG: | 4.65 |
| V: | 1.94 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AK: | 8.5 | D: | 2.69 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

