How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.69 |
| BE1: | 0.5 in | AF: | 0.19 |
| H: | 0.53 in | AA: | 8.88 |
| AB: | 4.07 | AE2: | 0.56 |
| G: | 1.94 | AJ: | 7.25 |
| U: | 0.75 in | BD: | 9 |
| L1: | 8.76 in | AG: | 4.65 |
| BF: | 0.53 | I: | 3.77 in |
| V: | 1.94 in | LL: | 2.12 in |
| L: | 5.51 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | T: | 1.438 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.04 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

