How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| BF: | 0.53 | L: | 5.51 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | D: | 2.69 |
| T: | 1.438 | AB: | 4.07 |
| LL: | 2.12 in | AK: | 8.5 |
| BD: | 9 | L1: | 8.76 in |
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | AA: | 8.88 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 3.77 in | AG: | 4.65 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

