How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 4.07 |
| D: | 2.69 | H: | 0.53 in |
| AA: | 8.88 | L1: | 8.76 in |
| V: | 1.94 in | AK: | 8.5 |
| G: | 1.94 | AF: | 0.19 |
| BF: | 0.53 | T: | 1.438 |
| P: | 1.88 in | L: | 5.51 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| I: | 3.77 in | AG: | 4.65 |
| U: | 0.75 in | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.89 | Model Code: | 23YFC |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

