How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.75 in |
| BE1: | 0.5 in | D: | 2.69 |
| AK: | 8.5 | L1: | 8.76 in |
| AJ: | 7.25 | T: | 1.438 |
| AE2: | 0.56 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| LL: | 2.12 in | V: | 1.94 in |
| BD: | 9 | AG: | 4.65 |
| AA: | 8.88 | L: | 5.51 in |
| I: | 3.77 in | P: | 1.88 in |
| AB: | 4.07 | AF: | 0.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

