How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| BF: | 0.53 | P: | 1.88 in |
| LL: | 2.12 in | T: | 1.438 |
| AB: | 4.07 | AK: | 8.5 |
| AA: | 8.88 | AG: | 4.65 |
| D: | 2.69 | U: | 0.75 in |
| I: | 3.77 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | L: | 5.51 in |
| L1: | 8.76 in | V: | 1.94 in |
| G: | 1.94 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

